Nautic 5556 washbasin

Unique ref.: 55569901
Brand: Gustavsberg
Product family: Tvättställ
Product group: Nautic
Width (mm): 470
Height (mm): 175
Depth (mm): 430
Date of publishing: 2013-01-16
Edition number: 1
Type: Object (single object)
Bolt/bracket mounting
Elliptical shape
C+ as option


Material main: Porcelain
Material secondary: Chrome
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Sanitary - Basins
IFC classification: Furniture
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Code: L7212
Description: Washbasins
Code: SS-35-65-70-94
Description: Wash Basin Systems
Code: 35-65-70-94
Description: Wash Basin Systems
Powered by BIMobject®