Publish your products
Shower column Atlantic with shower column Round 160 c-c
Shower column Atlantic with shower column Round 160 c-c
Shower column Atlantic with shower column Round 160 c-c
Shower column Atlantic with shower column Round 160 c-c

    Shower column Atlantic with shower column Round 160 c-c

    Timeless and harmonic design that suits all types of bathrooms with lock button on the temperature side at a comfort temperature of 38°C.

    • Safe Touch, minimizes the heat on the front of the mixer and ceramic shut-off for drip protection and long life. Can be expanded with bathtub spout.
    Specification
      • Knob with clear color marking for hot and cold
      • Built-in automatic hot water shut-off for scalding protection
      • Adjustable maximum temperature for increased scalding protection
      • Lock button on the temperature side at a comfort temperature of 38°C
      • Safe Touch, minimizes the heat on the front of the mixer
      • Reacts quickly to pressure and temperature changes in the water flow, which provides an even water temperature
      • Ceramic shut-off for drip protection and long life, also simplifies use for small and weak hands
      • Type-approved non-return valves in the inlets
      • Backflow protection according to SS-EN 1717 [EB]
      • Can be completed with Gustavsberg bathtub spout
    Technical specification
    • Unique ref.GB41201330
    • Product familyAtlantic
    • Product groupShower mixer
    • TypeObject (single object)
    • Date of publishing2023-11-02
    • Edition number1
    • Height (mm)1265
    • Width (mm)285
    • Depth (mm)655
    Related
    • Material mainBrass
    • Material secondaryZinc
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap

    Region availability

    Europe
    Åland Islands
    Denmark
    Estonia
    Finland
    Iceland
    Latvia
    Lithuania
    Norway
    Sweden