Publish your products
New Nautic 2.2 - Lead-free, 40 c-c, shower column
New Nautic 2.2 - Lead-free, 40 c-c, shower column

    New Nautic 2.2 - Lead-free, 40 c-c, shower column

    Timeless and harmonic design that suits all types of bathrooms with lock button on the temperature side at a comfort temperature of 38°C.

    • Safe Touch, minimizes the heat on the front of the mixer and ceramic shut-off for drip protection and long life. Can be expanded with bathtub spout.
    Specification
      • Timeless and harmonic design
      • All components made with food-safe materials
      • 40 c-c for mounting with exposed plumbing
      • Including shower set
      • Pipe connection can be shifted downwards
      • Built-in automatic hot water block for scald protection
      • Adjustable max temperature for increased scald protection
      • Safe Touch reduces heat on the front of the faucet
      • Block button on the flow side stops at comfort flow
      • Responds quickly to changes in pressure and temperature, maintaining even water temperature
      • Ceramic cartridge ensures non-drip operation and longevity
      • Type-approved non-return valves in the inlet
      • Backflow protection in accordance with SS-EN 1717 [EB]
    Technical specification
    • Unique ref.GB412024300
    • Product familyNew Nautic
    • Product groupShower mixer
    • TypeObject (single object)
    • Date of publishing2023-11-02
    • Edition number1
    • Height (mm)1440
    • Width (mm)285
    • Depth (mm)610
    Related
    • Material mainBrass
    • Material secondaryZinc
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap

    Region availability

    Europe
    Åland Islands
    Denmark
    Estonia
    Finland
    Iceland
    Latvia
    Lithuania
    Norway
    Sweden