Publish your products
Kitchen faucet Nautic RH - low cast spout
Archived

Kitchen faucet Nautic RH - low cast spout

Kitchen faucet available in many different varieties. Our most intelligent faucet, featuring all energy-saving functions that can easily be adjusted as needed. With Nautic you can help the environment without compromising on comfort.
Specification
  • •Energy class B, saves energy and water •Adjustable comfort flow and comfort temperature •Pivoting spout 110°
Technical specification
  • Unique ref.GB4120405564
  • Product familyNautic
  • Product groupFaucet
  • TypeObject (single object)
  • Date of publishing2016-08-23
  • Edition number1
  • Height (mm)165
  • Depth (mm)270
Related
  • Material mainBrass
  • Material secondaryZinc
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • ETIM CodeEC011431
  • ETIM NameKitchen mixing tap
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit