Publish your products
Shower Column Round Atlantic
Shower Column Round Atlantic
    Archived

    Shower Column Round Atlantic

    Atlantic is raising the bar on the concept of “standard”. A natural, contemporary and stylistically pure design, backed by authentic Gustavsberg quality.
    Specification
    • Water and energy saving; flow hand shower 7,5 l/min, head shower 12 l/min Super slim round head shower Ø250 mm Can be combined with Gustavsberg bathtub spout
    Technical specification
    • Unique ref.GB41205030
    • Product familyAtlantic
    • Product groupShower mixer
    • TypeObject (single object)
    • Date of publishing2020-01-21
    • Edition number1
    • Height (mm)1165
    • Width (mm)275
    Related
    • Material mainBrass
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationFurnishing Element
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit