Publish your products
Kitchen mixer New Nautic - low Spout
Kitchen mixer New Nautic - low Spout

    Kitchen mixer New Nautic - low Spout

    Easy grip lever with clear colour marking for hot and cold Soft move, technology for smooth and precise handling Eco-flow for water and energy efficiency Eco-stop, adjustable maximum flow Pivoting spout 110° (0° and 80° block included) Ceramic seal to prevent dripping and ensure a long service life Smart inside, sustainable construction for future requirementsEnergy class C Adjustable max temperature for improved scald protection All components made in food approved materials Brass in DZR quality Patented quick fixation nut for easy installation Type-approved flexible water connection for simpler installation Backflow protection in accordance with SS-EN 1717 [AA] Can be equipted with elongated lever Design Propeller AB
    Specification
    • Energy class B, Also available, with 3/8" nut, GB41206055R. Lead free version GB412060550

    Technical specification
    • Unique ref.GB41206055
    • Product familyNautic
    • Product groupKitchen mixer
    • TypeObject (single object)
    • Date of publishing2021-06-15
    • Edition number1
    • Height (mm)155
    • Depth (mm)245
    Related
    • Material mainBrass
    • Material secondaryZinc
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers
    • ETIM CodeEC011431
    • ETIM NameKitchen mixing tap

    Region availability

    Europe
    Åland Islands
    Denmark
    Estonia
    Finland
    Iceland
    Latvia
    Lithuania
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit