Publish your products
Kitchen mixer New Nautic - low Spout, shut off, care lever
Kitchen mixer New Nautic - low Spout, shut off, care lever
    Archived

    Kitchen mixer New Nautic - low Spout, shut off, care lever

    Energiklass B Cold-start, only cold water when the lever is in straight forward position Equipted with elongated lever Laminar aerator (no air intake) Soft move, technology for smooth and precise handling Eco-flow for water and energy efficiency Eco-stop, adjustable maximum flow Ceramic seal to prevent dripping and ensure a long service life Smart inside, sustainable construction for future requirements Adjustable max temperature for improved scald protection All components made in food approved materials Lead free brass in DZR quality Patented quick fixation nut for easy installation Covered and smooth type-approved flexible water connection for easier installation and cleaning Backflow protection in accordance with SS-EN 1717 [AA] Design Propeller AB
    Specification
    • Energy class B, lead free with elongated lever
    Technical specification
    • Unique ref.GB41206095064
    • Product familyNautic
    • Product groupKitchen mixer
    • TypeObject (single object)
    • Date of publishing2021-06-15
    • Edition number1
    • Height (mm)180
    • Depth (mm)245
    Related
    • Material mainBrass
    • Material secondaryZinc
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers
    • ETIM CodeEC011431
    • ETIM NameKitchen mixing tap
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit