Publish your products
Kitchen mixer Duo sensor
Kitchen mixer Duo sensor
Kitchen mixer Duo sensor
Kitchen mixer Duo sensor

    Kitchen mixer Duo sensor

    Pure unbroken lines and soft contours merge with smart functions. Blends perfectly into the modern kitchen as a beautiful detail. Available in lead free chrome and matt Black.

    Matt black: GB4120835653

    Technical specification
    • Unique ref.GB41208356
    • Product familyEstetic
    • Product groupKitchen Mixer
    • TypeObject (single object)
    • Date of publishing2025-11-05
    • Edition number1
    • Height (mm)330
    • Width (mm)118
    • Depth (mm)250
    Related
    • Material mainBrass
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • ETIM CodeEC011431
    • ETIM NameKitchen mixing tap

    Region availability

    Europe
    Åland Islands
    Denmark
    Estonia
    Finland
    Iceland
    Latvia
    Lithuania
    Norway
    Sweden