Publish your products
Nordic3 Washbasin mixer with side spray
Nordic3 Washbasin mixer with side spray
    Archived

    Nordic3 Washbasin mixer with side spray

    Bathroom sink faucet Nordic³

    With side sprayer and wall holder

    Specification
    • Scandinavian design by Jon Eliason

      Directional aerator, fits all sinks

      Side sprayer incl. wall holder facilitates cleaning and intimate hygiene

      Adjustable comfort flow (water-saving)

      Spring return to comfort position (water-saving)

      Adjustable max temperature for increased scald protection

      Ceramic cartridge ensures non-drip operation and longevity

      Type approved flexible water connection for easier installation

      Backflow protection in accordance with SS-EN 1717 [EB]

    Technical specification
    • Unique ref.GB41213061
    • Product familyNordic³
    • Product groupWash basin mixer
    • Date of publishing2020-12-03
    • Edition number1
    • Height (mm)168
    • Depth (mm)130
    Related
    • Material mainBrass
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • ETIM CodeEC011328
    • ETIM NameWashbasin mixing tap
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit