Publish your products
Nautic bidet faucet
Archived

Nautic bidet faucet

Bidet faucet featuring the complete range of energy-saving functions that can easily be adjusted as needed. Our most intelligent faucet. With Nautic you can help the environment without compromising on comfort.
Specification
  • •Ball-jointed aerator directs the water flow •Adjustable comfort flow and comfort temperature •Adjustable max temperature for increased scald protection
Technical specification
  • Unique ref.GB41214071
  • Product familyNautic
  • Product groupBidet mixer
  • TypeObject (single object)
  • Date of publishing2016-08-23
  • Edition number1
  • Height (mm)90
  • Depth (mm)145
Related
  • Material mainBrass
  • Material secondaryZinc
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • ETIM CodeEC010888
  • ETIM NameBidet mixing tap
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit