Publish your products
Nautic Wash basin mixer - sensor - controller
Archived

Nautic Wash basin mixer - sensor - controller

Bathroom sink faucet, sensor-controlled, equally suited for home or public environment. A smart legionella flush can be activated if there is any risk of legionella growth.
Specification
  • •Batteries included, installed in the faucet •Simple installation with self-calibration •Smart function for cleaning and prevention of sabotage
Technical specification
  • Unique ref.GB41214081
  • Product familyNautic
  • Product groupSensor-controlled washbasin mixer
  • TypeObject (single object)
  • Date of publishing2016-08-23
  • Edition number1
  • Height (mm)100
  • Depth (mm)145
Related
  • Material mainBrass
  • Material secondaryZinc
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • ETIM CodeEC011328
  • ETIM NameWashbasin mixing tap
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit