Publish your products
Care shower mixer Thermostat
Care shower mixer Thermostat
    Archived

    Care shower mixer Thermostat

    Shower faucet Care - thermostat

    Lead-free - with shower connection downward and elongated lever/knob, 150 c-c

    Specification
    • Contains less than 0.1% lead

      With functionally adapted elongated lever and knob

      Built-in automatic hot water block for scald protection

      Block button on the temperature side at comfort temperature 38°C

      Adjustable max temperature for increased scald protection

      Safe Touch reduces heat on the front of the faucet

      Block button on flow side at comfort flow

      Responds quickly to changes in pressure and temperature, maintaining even water temperature

      Ceramic cartridge ensures non-drip operation and longevity, in addition the use for small and weak hands is simplified

      Type-approved check valve in the inlet

      Back flow protection in accordance with SS-EN 1717 [EB]

      Can be complemented with a Gustavsberg bathtub spout

    Technical specification
    • Unique ref.GB41215304067
    • Product familyNautic
    • Product groupThermostat
    • TypeObject (single object)
    • Date of publishing2020-12-03
    • Edition number1
    Related
    • Material mainBrass
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit