Publish your products
Washbasin mixer New Nautic, side spray

Washbasin mixer New Nautic, side spray

Easy grip lever with clear colour marking for hot and cold Sidodusch inkl väggfäste underlättar rengöring och intimhygien Soft move, technology for smooth and precise handling Eco-flow for water and energy efficiency Eco-stop, adjustable maximum flow Ceramic seal to prevent dripping and ensure a long service life Smart inside, sustainable construction for future requirements Energy class C Adjustable max temperature for improved scald protection All components made in food approved materials Brass in DZR quality Patented quick fixation nut for easy installation Type-approved 3/8" flexible water connection for simpler installation Backflow protection in accordance with SS-EN 1717 [AA] Can be equipted with elongated lever Design Propeller AB
Specification
  • Energy class A, Also available in lead free version, GB412161470
Technical specification
  • Unique ref.GB41216147
  • Product familyNautic
  • Product groupWashbasin mixer
  • TypeObject (single object)
  • Date of publishing2021-02-17
  • Edition number1
  • Height (mm)140
  • Depth (mm)105
Related
  • Material mainBrass
  • Material secondaryZinc
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • ETIM CodeEC011328
  • ETIM NameWashbasin mixing tap

Region availability

Europe
Åland Islands
Denmark
Estonia
Finland
Iceland
Latvia
Lithuania
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit