Publish your products
Toilet Nautic 1530 wallhung WC
Toilet Nautic 1530 wallhung WC
Toilet Nautic 1530 wallhung WC
Toilet Nautic 1530 wallhung WC
Toilet Nautic 1530 wallhung WC
Toilet Nautic 1530 wallhung WC
Toilet Nautic 1530 wallhung WC
Toilet Nautic 1530 wallhung WC

    Toilet Nautic 1530 wallhung WC

    Made of hygienic, durable, and tightly vitrified sanitary porcelain, Organic design with easy-to-clean surfaces, Ceramic plus for quick, eco-friendly cleaning, Hygienic Flush with open flush rim for easier cleaning, Flushes all the way up to the rim for improved hygiene, Flexibel bolt distance, c-c 180/230 mm, Concealed wall fixture for neater installation and simpler cleaning, Multiple seat options in two different colors, white or black, Load tested to 400 kg, Recommended flush volume 4,5/3 L
    Technical specification
    • Unique ref.GB111530
    • Product familyNautic
    • Product groupToalett
    • TypeObject (single object)
    • Date of publishing2022-11-01
    • Edition number1
    • Height (mm)350
    • Width (mm)3450
    • Depth (mm)510
    Related
    • Material mainCeramics
    • Designed inSweden
    • Manufactured inHungary
    Classification
    • BIMobject CategorySanitary - WC
    • ETIM CodeEC011318
    • ETIM NameToilet combination
    • UNSPSC nameToilets
    • UNSPSC code30181505
    • Uniclass 2015 CodeSL_35_80_89
    • Uniclass 2015 DescriptionToilets
    • CSI MasterFormat 2014 Code10 06 20.13
    • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessory Schedule
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    Europe
    Åland Islands
    Denmark
    Estonia
    Finland
    Iceland
    Latvia
    Lithuania
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit