Publish your products
Shower faucet Atlantic - Connection down, lead-free, 160 c-c, energi A-classified shower set
Shower faucet Atlantic - Connection down, lead-free, 160 c-c, energi A-classified shower set
Shower faucet Atlantic - Connection down, lead-free, 160 c-c, energi A-classified shower set

    Shower faucet Atlantic - Connection down, lead-free, 160 c-c, energi A-classified shower set

    Timeless and harmonic design that suits all types of bathrooms with lock button on the temperature side at a comfort temperature of 38°C.

    Safe Touch, minimizes the heat on the front of the mixer and ceramic shut-off for drip protection and long life. Can be expanded with bathtub spout. Less than 0,1% led

    Specification
      • Knob with clear color marking for hot and cold
      • Built-in automatic hot water shut-off for scalding protection
      • Adjustable maximum temperature for increased scalding protection
      • Lock button on the temperature side at a comfort temperature of 38°C
      • Safe Touch, minimizes the heat on the front of the mixer
      • Reacts quickly to pressure and temperature changes in the water flow, which provides an even water temperature
      • Ceramic shut-off for drip protection and long life, also simplifies use for small and weak hands
      • Type-approved non-return valves in the inlets
      • Backflow protection according to SS-EN 1717 [EB]
      • Can be completed with Gustavsberg bathtub spout
    Technical specification
    • Unique ref.GB412013870
    • Product familyAtlantic
    • Product groupShower mixer
    • TypeObject (single object)
    • Date of publishing2023-11-02
    • Edition number1
    • Height (mm)65
    • Width (mm)285
    • Depth (mm)80
    Related
    • Material mainBrass
    • Material secondaryZinc
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap

    Region availability

    Europe
    Åland Islands
    Denmark
    Estonia
    Finland
    Iceland
    Latvia
    Lithuania
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit