Publish your products
Washbasin mixer New Nautic, 150 mm spout, care lever
Washbasin mixer New Nautic, 150 mm spout, care lever

    Washbasin mixer New Nautic, 150 mm spout, care lever

    Energy Class A Cold-start, only cold water when the lever is in straight forward position Equipted with elongated lever Laminar aerator (no air intake) Soft move, technology for smooth and precise handling Eco-flow for water and energy efficiency Eco-stop, adjustable maximum flow Ceramic seal to prevent dripping and ensure a long service life Smart inside, sustainable construction for future requirements Adjustable max temperature for improved scald protection All components made in food approved materials Lead free brass in DZR quality Patented quick fixation nut for easy installation Covered and smooth type-approved flexible water connection for easier installation and cleaning Backflow protection in accordance with SS-EN 1717 [AA] Can be equipted with elongated lever Design Propeller AB
    Specification
    • Energy class A, with elongated lever
    Technical specification
    • Unique ref.GB41216045064
    • Product familyNautic
    • Product groupWashbasin mixer
    • TypeObject (single object)
    • Date of publishing2021-06-15
    • Edition number1
    • Height (mm)167
    • Depth (mm)160
    Related
    • Material mainBrass
    • Material secondaryZinc
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • ETIM CodeEC011328
    • ETIM NameWashbasin mixing tap

    Region availability

    Europe
    Åland Islands
    Denmark
    Estonia
    Finland
    Iceland
    Latvia
    Lithuania
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit