Publish your products
Shower connection up and down, 150 c-c
Shower connection up and down, 150 c-c

    Shower connection up and down, 150 c-c

    Estitic is our most sophisticated collection. The shower faucet has clean, unbroken lines and soft contours that are combined with smart functionality. Available in chrome and matt black.

    Available in Matt black: GB4121840253

    Technical specification
    • Unique ref.GB41218402
    • Product familyEstetic
    • Product groupShower mixer
    • TypeObject (single object)
    • Date of publishing2025-11-05
    • Edition number1
    • Height (mm)64
    • Width (mm)285
    • Depth (mm)70
    Related
    • Material mainBrass
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap

    Region availability

    Europe
    Åland Islands
    Denmark
    Estonia
    Finland
    Iceland
    Latvia
    Lithuania
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit