Publish your products
Shower column Estetic Round - Chrome, connection up and down, 150 c-c, shower column Round
Shower column Estetic Round - Chrome, connection up and down, 150 c-c, shower column Round
Shower column Estetic Round - Chrome, connection up and down, 150 c-c, shower column Round

    Shower column Estetic Round - Chrome, connection up and down, 150 c-c, shower column Round

    Organic design that suits all types of bathrooms Built-in automatic hot water shut-off for scalding protection Lock button on the temperature side at a comfort temperature of 38°C Adjustable maximum temperature for increased scalding protection Safe Touch, minimizes the heat on the front of the mixer Reacts quickly to pressure and temperature changes in the water flow, which provides an even water temperature Ceramic shut-off for drip protection and long life, also simplifies use for small and weak hands Type-approved non-return valves in the inlets Backflow protection according to SS-EN 1717 [EB] Available in chrome and matt black Can be supplemented with all outlet pipes
    Technical specification
    • Unique ref.GB41218430
    • Product familyEstetic
    • Product groupShower mixer
    • TypeObject (single object)
    • Date of publishing2024-02-21
    • Edition number1
    • Height (mm)1265
    • Width (mm)285
    • Depth (mm)655
    Related
    • Material mainBrass
    • Material secondaryZinc
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap

    Region availability

    Europe
    Åland Islands
    Denmark
    Estonia
    Finland
    Iceland
    Latvia
    Lithuania
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit