Set your location and language to prioritise localised information. Continue
Shower door Square 80

Shower door Square 80

Technical specification
  • Unique ref.GB51SRDR80
  • Collection setSquare
  • CollectionShower door
  • TypeObject (single object)
  • Date of publishing2019-12-19
  • Edition number1
  • Height (mm)2000
  • Width (mm)800
Related
  • Material mainGlass
  • Material secondaryAluminum
Classification
  • BIMobject CategorySanitary - Shower screens
  • Uniclass 2015 CodePr_40_20_06_79
  • Uniclass 2015 DescriptionShower enclosures

Region availability

Europe
Åland Islands
Denmark
Estonia
Finland
Iceland
Latvia
Lithuania
Norway
Sweden