Selecting the location and language will prioritise localised information. Continue
Estufa de empotrar Tofu Inox 60X43cm Haceb
Haceb

Estufa de empotrar Tofu Inox 60X43cm Haceb

60X43 cm stainless steel built-in Tofu gas stove. Stoves in different sizes that accommodate the diameters of your pots and weights of your preparations. Continuous plate grills for more stability and safety when cooking. And automatic ignition (just turn the knob). Tofu is very easy to clean thanks to its anti-spill area and its removable knobs. Haceb kitchen line; delicious recipes, at their point and in less time.

Technical specification
  • Unique ref.7704353406931
  • Collection setHaceb built-in stoves
  • Collectionbuilt-in stoves
  • TypeObject (single object)
  • Date of publishing2022-06-03
  • Edition number1
  • Height (mm)93
  • Width (mm)600
  • Depth (mm)430
Related
  • Material mainStainless steel
  • Material secondarySteel
  • Weight Net (Kg)5.6
Classification
  • BIMobject CategoryElectronics - Appliances

Region availability

South America
Colombia