Publish your products
FIRM-FILL® 4010 | Floor Underlayment
FIRM-FILL® 4010 | Floor Underlayment
FIRM-FILL® 4010 | Floor Underlayment

    FIRM-FILL® 4010 | Floor Underlayment

    FIRM-FILL® 4010 floor underlayment is designed for thin capping of concrete in new construction or over damaged concrete in renovation projects. FIRM-FILL® 4010 floor underlayment's high strength and superior bonding characteristics will provide concrete floors with new life and exceptional surface hardness, offering compressive strengths ranging from 4000 to 5200 psi.

    Recommended For

    • Concrete Toppings & Self-Levelers: New concrete & cracked or damaged concrete.

    Features & Benefits

    • FIRM-FILL® 4010 floor underlayment has exceptional compressive strengths from 4000 to 5200 psi
    • FIRM-FILL® 4010 floor underlayment is cost efficient
    • Creates a smooth, flat, crack-resistant surface
    • Rapid installation; up to 25,000 square feet installed per day
    • FIRM-FILL® 4010 floor underlayment requires no troweling
    • Unique bonding capabilities
    • Proven performance and durability
    • Quick drying; can be walked on in 90 minutes
    • Expert application; installed only by trained, Licensed Applicators
    Specification
    • Technical DataPropertiesASTM
      Weight7.8 lbs/ft2 at 3/4" (19 mm)C472M
      ThicknessFeather edge in transitions to 2" (51mm)
      Compressive Strength4000 to 5200 psiC472M
      Fire Hazard ClassificationFlamespread index 0; Fuel Contribution 0; Smoke Density 0E84,
      E136
      Patty Size7 1/2" (191mm) to 9” (229mm) plus or minus 1/2" (13mm) in diameter
      Sand1/8" (3mm) or less washed plaster, masonry sand or silica sandE11
      UL listingsListed in over 100 1, 2, 3 and 4 hour floor/ceiling assemblies


    Technical specification
    • Unique ref.firm-fill-4010-floor-underlayment
    • Product familyGypsum Cement Underlayment
    • Product groupGypsum Concrete Floor Underlayment
    • TypeObject (single object)
    • Date of publishing2026-03-02
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Underlay
    • CSI MasterFormat 2014 Code03 54 13
    • CSI MasterFormat 2014 TitleGypsum Cement Underlayment
    • OmniClass Number23-15 17 11 13
    • OmniClass TitleFloor Underlayments

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States