Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
hafa/products/4ec36198-59f4-41d1-9ef1-d269f6665d5c
Home
Categories
Sanitary
Bathroom sinks
Handfat Moon 450
Available in United States
HAFA
Follow
Handfat Moon 450
Hafa Moon Handfat i porslin med Easy Clean , 450x350 mm.
Download
Technical specification
Technical specification
Unique ref.
1273290
Type
Object (single object)
Date of publishing
2012-01-26
Edition number
1
Height (mm)
700
Width (mm)
450
Depth (mm)
350
Links
Links
Product url
http://www.hafa.se/web/Handfat/MOON_450-2024.aspx
Installation instructions
http://www.hafa.se/web/Montanv_porslin.aspx
Related
Related
Material main
Porcelain
Material secondary
Porcelain
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Sanitary - Bathroom sinks
IFC classification
Furniture
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
DuraSquare Hand Rinse Bathroom Sink 073245
4.3
(
87
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download
Sloan Valve
AER-DEC® AD 81000 1-Station Wall-Mounted Sink
4.4
(
5
)
Download
DURAVIT AG
073845 D-Neo Hand sink
4.4
(
18
)
Download