Publish your products
HAFELE Wooden Swing Door STANDARD HINGE-2BB

HAFELE Wooden Swing Door STANDARD HINGE-2BB

921.17.170

STANDARD HINGE 102X76X2MM 2BB

Specification
  • •For timber frames 

    •With fixed pin 

    •Knuckle with two ball bearings 

    •Suitable for DIN left hand and DIN right hand 

    •ANSI drilling pattern

    • Knuckle : Ø11 mm • Material thickness: 2 mm

Technical specification
  • Unique ref.HAFELE-Wooden-Swing-Door-STANDARD-HINGE-2BB
  • Product familyWooden Swing Door
  • Product groupHardware for Wooden Swing Door
  • TypeObject (single object)
  • Date of publishing2022-05-23
  • Edition number1
  • Height (mm)102
  • Width (mm)76
  • Depth (mm)11
Related
  • Material mainStainless steel
  • Manufactured inThailand
Classification
  • BIMobject CategoryDoors - Hardware
  • OmniClass Number23-17 11 11
  • OmniClass TitleDoor Components 

Region availability

Asia
Armenia
Azerbaijan
Bangladesh
Bhutan
British Indian Ocean Territory
Brunei
Cambodia
China
Christmas Island
Cocos (Keeling) Islands
Georgia
Hong Kong
India
Indonesia
Japan
Kazakhstan
Kyrgyzstan
Laos
Macau
Malaysia
Maldives
Mongolia
Myanmar (Burma)
Nepal
North Korea
Pakistan
Philippines
Singapore
South Korea
Sri Lanka
Taiwan
Tajikistan
Thailand
Turkmenistan
Uzbekistan
Vietnam