Publish your products
HAFELE Commercial Microwave CLASSICO Plus

HAFELE Commercial Microwave CLASSICO Plus

HAFELE_Commercial-Microwave_CLASSICO-Plus_495.06.497
Specification
  • • Double function microwave, Capacity: 30 liters • Floor standing • 20 Auto programs • Multi-stage cooking • Defrost by time • 3 Power levels • Digital button control with LCD display • Adjustable cooking time • Double magnetron design • Child safety lock • Cooking end signal • Internal lamp • Ceramic plates without turntable
Technical specification
  • Unique ref.HAFELE_Commercial-Microwave_CLASSICO-Plus
  • Product familyMicrowave
  • Product groupCommercial
  • TypeObject (single object)
  • Date of publishing2024-05-27
  • Edition number1
  • Height (mm)405
  • Width (mm)490
  • Depth (mm)637
Related
  • Material mainStainless steel
  • Material secondaryGlass
  • Manufactured inThailand
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
  • OmniClass Number23-21 23 23
  • OmniClass TitleResidential Food Cooking Equipment
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit