HAFELE_Hood_3-SERIES_HH-TG1890KAC

HAFELE_Hood_3-SERIES_HH-TG1890KAC

HAFELE_Hood_3-SERIES_HH-TG1890KAC
Technical specification
  • Unique ref.HAFELE_Hood_3-SERIES_HH-TG1890KAC
  • Collection setKitchen
  • CollectionHood
  • TypeObject (single object)
  • Date of publishing2021-02-01
  • Edition number1
  • Height (mm)67
  • Width (mm)895
  • Depth (mm)470
Related
  • Material mainStainless steel
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances

Region availability

Asia
Thailand