Publish your products
HAFELE Induction Hob Lina 5 Series

HAFELE Induction Hob Lina 5 Series

5.0 out of 5 stars5.0(9 reviews)
HAFELE_Induction-Hob_Lina-5-Series_495.06.109
Specification
  • • 3 Cooking zones: Front left: Ø210 mm (2,300/2,600 W) -Powerboost Rear left: Ø160 mm (1,200/1,500 W) -Powerboost Right: Ø320 mm (2,300/3,000 W) -Powerboost • Touch control • 9 Stages power setting • Safety lock • Timer 1–99 minutes • Automatic pan detection • Operating time limitation, Residual heat indicator
Technical specification
  • Unique ref.HAFELE_Induction-Hob_Lina-5-Series
  • Product familyHob
  • Product groupInduction
  • TypeObject (single object)
  • Date of publishing2024-05-27
  • Edition number1
  • Height (mm)60
  • Width (mm)590
  • Depth (mm)520
Related
  • Material mainGlass
  • Manufactured inThailand
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
  • OmniClass Number23-21 23 23
  • OmniClass TitleResidential Food Cooking Equipment
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit