Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
hafele/products/89414c68-aac4-4939-bb8c-4cbb74edb070
Home
Categories
Electronics
Other
HAFELE Digital Door Lock - Cosmo 499.21.222
Available in United States
HAFELE เฮเฟเล่
Follow
HAFELE Digital Door Lock - Cosmo 499.21.222
Download
Technical specification
Technical specification
Unique ref.
hafele-digital-door-lock-cosmo-49921222
Product family
Doors & Accessories
Product group
Digital Door Lock
Type
Object (single object)
Date of publishing
2025-10-06
Edition number
1
Height (mm)
320
Width (mm)
82
Depth (mm)
63
Related
Related
Material main
Aluminum
Material secondary
Glass
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Electronics - Other
Similar products
HAFELE เฮเฟเล่
HAFELE Digital Door Lock - Zenith 499.21.225
Download
Yamamoto
VUG 750 - Commercial Tumble Dryers
Download
Yamamoto
VUG 550 - Commercial Tumble Dryers
Download
Eaton
1U Rack-Mount KVM Console with 19-in. LCD
Download
AC Infinity
AC Infinity AIRPLATE T8 PRO, Quiet Cooling Dual-Fan System 6" with Thermostat Control, for Home Theater AV Cabinets
Download
Eaton
UL 1363A Medical-Grade Power Strip; 6 15A Hospital-Grade Outlets, Safety Covers, 15 ft. Cord
Download