Publish your products
HAFELE Sense Series - Gas Hob 2 Burner 495.10.199

HAFELE Sense Series - Gas Hob 2 Burner 495.10.199

Technical specification
  • Unique ref.hafele-sense-series-gas-hob-2-burner-49510199
  • Product familyHob
  • Product groupGas
  • TypeObject (single object)
  • Date of publishing2025-10-06
  • Edition number1
  • Height (mm)130
  • Width (mm)800
  • Depth (mm)450
Related
  • Material mainGlass
  • Material secondaryStainless steel
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit