Publish your products
HAFELE Built In Dishwasher Cleano Bi60 Smart Mate

HAFELE Built In Dishwasher Cleano Bi60 Smart Mate

HAFELE_Built-In-Dishwasher_Cleano-Bi60-Smart Mate _495.06.532
Specification
  • • Control panel zone: Stainless steel coloured • Type of control: Push-button control • LED dísplay • Wash cycle: 6 Programs - Standard (60 min) - Rapid (39 min) - Normal (137 min) - Pre-Rinse (11 min) - Intensive (180 min) - ECO (237 min) • 2 Spray levels • 1-24 hours delay start • Child lock option • Drying system by residual heat
Technical specification
  • Unique ref.HAFELE_Built-In-Dishwasher_Cleano-Bi60-SmartMate
  • Product familyDishwasher
  • Product groupBuilt-In
  • TypeObject (single object)
  • Date of publishing2024-05-27
  • Edition number1
  • Height (mm)815
  • Width (mm)596
  • Depth (mm)578
Related
  • Material mainStainless steel
  • Manufactured inThailand
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
  • OmniClass Number23-21 23 25
  • OmniClass TitleResidential Dishwashers
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit