Publish your products
HAFELE Cable Outlets Aluminium Rectangular with Coating Option
HAFELE Cable Outlets Aluminium Rectangular with Coating Option
HAFELE Cable Outlets Aluminium Rectangular with Coating Option

    HAFELE Cable Outlets Aluminium Rectangular with Coating Option

    Technical specification
    • Unique ref.HAFELE_Cable-Outlets-Aluminium_Rectangular-with-Coating-Option
    • Product familyWorkplace Organisation
    • Product groupCable-Outlets-Aluminium
    • TypeObject (single object)
    • Date of publishing2024-01-16
    • Edition number1
    • Height (mm)25
    • Width (mm)120
    • Depth (mm)450
    Related
    • Material mainAluminum
    • Manufactured inThailand
    Classification
    • BIMobject CategoryElectrical - Outlets & Sockets
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit