Publish your products
HAFELE Cable Outlets Aluminium Round Dia90mm
HAFELE Cable Outlets Aluminium Round Dia90mm

    HAFELE Cable Outlets Aluminium Round Dia90mm

    Technical specification
    • Unique ref.HAFELE_Cable-Outlets-Aluminium_Round-Dia90mm
    • Product familyWorkplace Organisation
    • Product groupCable-Outlets-Aluminium
    • TypeObject (single object)
    • Date of publishing2024-01-16
    • Edition number1
    • Height (mm)29
    • Width (mm)90
    Related
    • Material mainAluminum
    • Manufactured inThailand
    Classification
    • BIMobject CategoryElectrical - Outlets & Sockets
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit