Publish your products
HAFELE Ceramic Hob Plus 4C Plus

HAFELE Ceramic Hob Plus 4C Plus

HAFELE_Ceramic-Hob_Plus-4C-Plus _495.06.170
Specification
  • • 4 Cooking zones: Front left Ø200 mm (1,800 W) Rear left and front right Ø165 mm (1,200 W) Rear right Ø200 mm (1,800 W) • Touch control • Safety lock • 7 Stages power settings • Timer 1-99 minutes • Warming function, Pause function • Operating time limitation, Residual heat indicator
Technical specification
  • Unique ref.HAFELE_Ceramic-Hob_Plus-4C-Plus
  • Product familyHob
  • Product groupCeramic
  • TypeObject (single object)
  • Date of publishing2024-05-27
  • Edition number1
  • Height (mm)50
  • Width (mm)520
  • Depth (mm)590
Related
  • Material mainGlass
  • Manufactured inThailand
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
  • OmniClass Number23-21 23 23
  • OmniClass TitleResidential Food Cooking Equipment
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit