Publish your products
HAFELE Ceramic Hob Travers Plus

HAFELE Ceramic Hob Travers Plus

HAFELE_Ceramic-Hob_Travers-Plus _495.06.149
Specification
  • • 1 Cooking zone: Ø210/140 mm (1,150/2,300 W) • Touch control • 9 Stages power setting • Safety lock • Timer 1-99 minutes • Residual heat indicator
Technical specification
  • Unique ref.HAFELE_Ceramic-Hob_Travers-Plus
  • Product familyHob
  • Product groupCeramic
  • TypeObject (single object)
  • Date of publishing2024-05-27
  • Edition number1
  • Height (mm)68.5
  • Width (mm)300
  • Depth (mm)380
Related
  • Material mainGlass
  • Manufactured inThailand
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
  • OmniClass Number23-21 23 23
  • OmniClass TitleResidential Food Cooking Equipment
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit