Publish your products
HAFELE Chimney Hood Thyra Standard

HAFELE Chimney Hood Thyra Standard

HAFELE_Chimney-Hood_Thyra-Standard _495.38.375
Specification
  • • Push button • 3 Speed levels • Lighting: LED 2 x 2 W • Baffle filter, 2 pcs. • Aluminium flexible duct Ø150 mm • Charcoal filter, 1 pc.
Technical specification
  • Unique ref.HAFELE_Chimney-Hood_Thyra-Standard
  • Product familyHood
  • Product groupChimney
  • TypeObject (single object)
  • Date of publishing2024-05-27
  • Edition number1
  • Width (mm)900
  • Depth (mm)500
Related
  • Material mainStainless steel
  • Manufactured inThailand
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
  • OmniClass Number23-21 23 23
  • OmniClass TitleResidential Food Cooking Equipment
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit