Selecting the location and language will prioritise localised information.
United States
English (US)
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
hafele/products/4716d3bb-2ed7-46a6-b996-02a84e3e271f
Home
Categories
Plumbing
Drainage
HAFELE FLOOR DRAIN 588.62.904
HAFELE เฮเฟเล่
Follow
HAFELE FLOOR DRAIN 588.62.904
HAFELE FLOOR DRAIN 588.62.904
Download
Technical specification
Technical specification
Unique ref.
HAFELE_FLOOR_DRAIN_588-62-904
Collection set
Plumbing & Fitting
Collection
Drainage
Type
Object (single object)
Date of publishing
2020-12-18
Edition number
1
Height (mm)
53
Width (mm)
100
Depth (mm)
100
Links
Links
Product url
https://www.hafelethailand.com/category/5926/1211/%E0%B8%AD%E0%B8%B8%E0%B8%9B%E0%B8%81%E0%B8%A3%E0%B8%93%E0%B9%8C%E0%B8%AB%E0%B9%89%E0%B8%AD%E0%B8%87%E0%B8%99%E0%B9%89%E0%B8%B11
Related
Related
Material main
Stainless steel
Weight Net (Kg)
0.35
Classification
Classification
BIMobject Category
Plumbing - Drainage
Region availability
Asia
Thailand
Similar products
HAFELE เฮเฟเล่
HAFELE Floor Drain 589.04.907
Download
HAFELE เฮเฟเล่
HAFELE Plumbing Floor Drain 589.04.906
Download
HAFELE เฮเฟเล่
HAFELE Floor Drain 589.26.994
Download
HAFELE เฮเฟเล่
HAFELE Plumbing Floor Drain 589.04.909
Download
HAFELE เฮเฟเล่
HAFELE Shower Drain Ä LUXE 589.32.960
Download
HAFELE เฮเฟเล่
HAFELE Shower Drain 589.90.001
Download