Publish your products
HAFELE Gas Hob Combinazione Plus

HAFELE Gas Hob Combinazione Plus

HAFELE_Gas-Hob_Combinazione-Plus _495.06.174
Specification
  • • 1 Burner: Right 5 kW, 1 Induction plate: Left 2,200 W • Touch control • Aluminum border • Automatic ignition by battery (Battery 1.5 V type D) • With Thermocouple integrated in each burner • Brass burners • Metal pan support • Zinc alloy knob • Bottom Air injection
Technical specification
  • Unique ref.HAFELE_Gas-Hob_Combinazione-Plus
  • Product familyHob
  • Product groupGas
  • TypeObject (single object)
  • Date of publishing2024-05-27
  • Edition number1
  • Height (mm)150
  • Width (mm)780
  • Depth (mm)450
Related
  • Manufactured inThailand
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
  • OmniClass Number23-21 23 23
  • OmniClass TitleResidential Food Cooking Equipment
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit