Publish your products
HAFELE Gas Hob Finlo Plus

HAFELE Gas Hob Finlo Plus

HAFELE_Gas-Hob_Finlo-Plus _495.06.164
Specification
  • • 3 Burners: Left and right 5 kW, Middle 2 kW • Automatic ignition by battery (Battery 1.5 V type D) • With Thermocouple integrated in each burner • Brass burners, middle burners with aluminium base • Cast iron pan support • Stainless steel knob • Top Air injection
Technical specification
  • Unique ref.HAFELE_Gas-Hob_Finlo-Plus
  • Product familyHob
  • Product groupGas
  • TypeObject (single object)
  • Date of publishing2024-05-27
  • Edition number1
  • Height (mm)150
  • Width (mm)860
  • Depth (mm)510
Related
  • Manufactured inThailand
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
  • OmniClass Number23-21 23 23
  • OmniClass TitleResidential Food Cooking Equipment
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit