Publish your products
HAFELE Gas Hob Gaia Plus

HAFELE Gas Hob Gaia Plus

HAFELE_Gas-Hob_Gaia-Plus _495.06.176
Specification
  • • 2 Burners: Left 5.0 kW, Right 5.0 kW • Automatic ignition by battery (Battery 1.5 V type D) • With an integrated thermocouple into each burner • Brass burners, middle burner with aluminium base • Metal pan support • Metal knob • Stainless steel drip pan • Bottom-air injection
Technical specification
  • Unique ref.HAFELE_Gas-Hob_Gaia-Plus
  • Product familyHob
  • Product groupGas
  • TypeObject (single object)
  • Date of publishing2024-05-27
  • Edition number1
  • Height (mm)155
  • Width (mm)780
  • Depth (mm)450
Related
  • Manufactured inThailand
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
  • OmniClass Number23-21 23 23
  • OmniClass TitleResidential Food Cooking Equipment
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit