Publish your products
HAFELE Induction Hob Lucien 5 Series

HAFELE Induction Hob Lucien 5 Series

HAFELE_Induction-Hob_Lucien-5-Series_495.06.095
Specification
  • • 2 Cooking zones: Front Ø160 mm (1,200/1,500 W) -Powerboost Rear Ø180 mm (2,000/2,300 W) -Powerboost • Touch and slide control • 9 Stages power setting • Safety lock • Timer 1–99 minutes • Automatic pan detection • Operating time limitation, Residual heat indicator
Technical specification
  • Unique ref.HAFELE_Induction-Hob_Lucien-5-Series
  • Product familyHob
  • Product groupInduction
  • TypeObject (single object)
  • Date of publishing2024-05-27
  • Edition number1
  • Height (mm)68.5
  • Width (mm)290
  • Depth (mm)520
Related
  • Material mainGlass
  • Manufactured inThailand
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
  • OmniClass Number23-21 23 23
  • OmniClass TitleResidential Food Cooking Equipment
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit