Publish your products
HAFELE JobTable HomeOffice Workplace 1200x800
HAFELE JobTable HomeOffice Workplace 1200x800
HAFELE JobTable HomeOffice Workplace 1200x800
HAFELE JobTable HomeOffice Workplace 1200x800
HAFELE JobTable HomeOffice Workplace 1200x800
HAFELE JobTable HomeOffice Workplace 1200x800
HAFELE JobTable HomeOffice Workplace 1200x800
HAFELE JobTable HomeOffice Workplace 1200x800
HAFELE JobTable HomeOffice Workplace 1200x800
HAFELE JobTable HomeOffice Workplace 1200x800

    HAFELE JobTable HomeOffice Workplace 1200x800

    4.8 out of 5 stars4.8(9 reviews)
    With rear table panel as cable channel and magnetic holder, with integrated socket unit (4 x Schuko safety sockets/ 2 x USB), with through hole for
    Technical specification
    • Unique ref.HAFELE_JobTable-HomeOffice-Workplace_1200x800
    • Product familyOfficys Table Bases
    • Product groupElectric Height Adjustment
    • TypeObject (single object)
    • Date of publishing2023-11-07
    • Edition number1
    • Width (mm)1200
    • Depth (mm)800
    Related
    • Material mainWood
    • Material secondarySteel
    • Manufactured inThailand
    Classification
    • BIMobject CategoryFurniture - Office Tables
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit