Publish your products
HAFELE LIEBHERR Appliances Freestanding CNPef 4516 Comfort

HAFELE LIEBHERR Appliances Freestanding CNPef 4516 Comfort

  • 534.76.510
  • The 534.76.510 (CNPef 4516) Bottom-mount Freezer is the practical and elegant solution for small footprint installations such as studio apartments.
  • Thanks to VarioSpace, the drawers and safety glass shelves can be removed to conveniently create extra storage space for larger frozen goods.
  • Independent temperature control of the fridge and freezer compartments is facilitated by DuoCooling, two separately adjustable cooling circuits to prevent air exchange between the two compartments. This eliminates odour transfers and prevents food from drying out.
  • For larger households, double your food storage capacity by installing two units together.
Technical specification
  • Unique ref.HAFELE_LIEBHERR_Appliances_Freestanding_CNPef_4516_Comfort
  • Product familyAppliances
  • Product groupCoffee Machine
  • TypeObject (single object)
  • Date of publishing2022-11-17
  • Edition number1
  • Height (mm)1859
  • Width (mm)747
  • Depth (mm)630
Related
  • Material mainStainless steel
  • Designed inThailand
  • Manufactured inThailand
  • Weight Net (Kg)95
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
  • OmniClass Number23-21 21 27
  • OmniClass TitleCommercial Refrigerators And Freezers

Region availability

Asia
Armenia
Azerbaijan
Bangladesh
Bhutan
British Indian Ocean Territory
Brunei
Cambodia
China
Christmas Island
Cocos (Keeling) Islands
Georgia
Hong Kong
India
Indonesia
Japan
Kazakhstan
Kyrgyzstan
Laos
Macau
Malaysia
Maldives
Mongolia
Myanmar (Burma)
Nepal
North Korea
Pakistan
Philippines
Singapore
South Korea
Sri Lanka
Taiwan
Tajikistan
Thailand
Turkmenistan
Uzbekistan
Vietnam
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit