Publish your products
HAFELE Retro Minibar Refrigerator Cream Cute 45 Cute 46

HAFELE Retro Minibar Refrigerator Cream Cute 45 Cute 46

HAFELE_Retro-Minibar-Refrigerator_Cream-Cute-45-Cute 46_495.06.694
Specification
  • • Refrigerant R600a, 25 g • Mechanical temperature control (Level 0–6) • Direct cool system • Semi automatic defrost with water dipping tray • Adjustable leg • Energy efficiency class: E-Gat 5 (Thailand Standard)
Technical specification
  • Unique ref.HAFELE_Retro-Minibar-Refrigerator_Cream-Cute-45-Cute46
  • Product familyRefrigerator
  • Product groupRetro-Minibar
  • TypeObject (single object)
  • Date of publishing2024-05-27
  • Edition number1
  • Height (mm)507
  • Width (mm)435
  • Depth (mm)505
Related
  • Manufactured inThailand
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
  • OmniClass Number23-21 23 33
  • OmniClass TitleResidential Refrigerators And Freezers
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit