Publish your products
HAFELE Sanitary One piece Toilet Murray 588.82.430
HAFELE Sanitary One piece Toilet Murray 588.82.430

    HAFELE Sanitary One piece Toilet Murray 588.82.430

    HAFELE One piece Toilet Murray 588.82.430

    Technical specification
    • Unique ref.HAFELE_Sanitary_One-pieceToilet_Murray_588-82-430
    • Product familyHafele x BIMobject TH
    • Product groupSanitary - Small Bathroom
    • TypeObject (single object)
    • Date of publishing2021-07-05
    • Edition number1
    • Height (mm)710
    • Width (mm)360
    • Depth (mm)665
    Related
    • Material mainSteel
    • Designed inThailand
    Classification
    • BIMobject CategorySanitary - WC

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit