Publish your products
HAFELE Telescopic Hood Floris Complete Collection

HAFELE Telescopic Hood Floris Complete Collection

HAFELE_Telescopic-Hood_Floris-Complete Collection _495.38.335
Specification
  • • Colour of panel: Stainless steel/Black • Front recirculation system • Rocker push button • 2 Speed levels • Lighting: LED 1 x 2 W • Aluminium grease filter, 2 pcs. • Charcoal filter, 2 pcs. • Aluminium flexible duct Ø120 mm (order separately see page 121) • Ventilation size 120 mm
Technical specification
  • Unique ref.HAFELE_Telescopic-Hood_Floris-CompleteCollection
  • Product familyHood
  • Product groupTelescopic
  • TypeObject (single object)
  • Date of publishing2024-05-27
  • Edition number1
  • Height (mm)176
  • Width (mm)600
  • Depth (mm)430
Related
  • Material mainStainless steel
  • Manufactured inThailand
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
  • OmniClass Number23-21 23 23
  • OmniClass TitleResidential Food Cooking Equipment
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit