Set your location and language to prioritise localised information. Continue
HAFELE Wash-basin cabinet  561.90.030

HAFELE Wash-basin cabinet 561.90.030

HAFELE Wash-basin cabinet 561.90.030
Technical specification
  • Unique ref.HAFELE_Wash-basin_cabinet_561-90-030
  • Product familySanitary
  • Product groupWash-Basin Cabinet
  • TypeObject (single object)
  • Date of publishing2020-11-30
  • Edition number1
  • Height (mm)50
  • Width (mm)600
  • Depth (mm)480
Related
  • Material mainPolyester resin
  • Designed inThailand
  • Manufactured inThailand
  • Weight Net (Kg)31.5
Classification
  • BIMobject CategorySanitary - Storage

Region availability

Asia
Armenia
Azerbaijan
Bangladesh
Bhutan
British Indian Ocean Territory
Brunei
Cambodia
China
Christmas Island
Cocos (Keeling) Islands
Georgia
Hong Kong
India
Indonesia
Japan
Kazakhstan
Kyrgyzstan
Laos
Macau
Malaysia
Maldives
Mongolia
Myanmar (Burma)
Nepal
North Korea
Pakistan
Philippines
Singapore
South Korea
Sri Lanka
Taiwan
Tajikistan
Thailand
Turkmenistan
Uzbekistan
Vietnam