Set your location and language to prioritise localised information. Continue
HAFELE Wash-basin cabinet  561.90.100

HAFELE Wash-basin cabinet 561.90.100

HAFELE Wash-basin cabinet 561.90.100
Technical specification
  • Unique ref.HAFELE_Wash-basin_cabinet_561-90-100
  • Collection setSanitary
  • CollectionWash-Basin Cabinet
  • TypeObject (single object)
  • Date of publishing2020-11-30
  • Edition number1
  • Height (mm)100
  • Width (mm)1500
  • Depth (mm)500
Related
  • Material mainPolyester resin
  • Weight Net (Kg)69.25
Classification
  • BIMobject CategorySanitary - Storage

Region availability

Asia
Armenia
Azerbaijan
Bangladesh
Bhutan
British Indian Ocean Territory
Brunei
Cambodia
China
Christmas Island
Cocos (Keeling) Islands
Georgia
Hong Kong
India
Indonesia
Japan
Kazakhstan
Kyrgyzstan
Laos
Macau
Malaysia
Maldives
Mongolia
Myanmar (Burma)
Nepal
North Korea
Pakistan
Philippines
Singapore
South Korea
Sri Lanka
Taiwan
Tajikistan
Thailand
Turkmenistan
Uzbekistan
Vietnam