Publish your products
HAFELE Waste Bins Inserting into pull out systems Hailo Separato Matrix Box
HAFELE Waste Bins Inserting into pull out systems Hailo Separato Matrix Box

    HAFELE Waste Bins Inserting into pull out systems Hailo Separato Matrix Box

    502.03.593

    502.03.596

    Specification
    • -For cabinet width: 600 or 900 mm -Area of application: For inserting into Hafele Matrix Box P drawer side runner system, height 92 mm with railing -Material: Frame: Steel, grey, bins: Plastic, light grey -Version: With frame, bio-lid, dustpan and brush and mulit-functional bin 12 litres -Side panel thickness: 16 or 19 mm. (with spacer) -Nom. length: 500 mm -Height: Bin: 315 mm
    Technical specification
    • Unique ref.HAFELE_Waste_Bins_Inserting_into_pull_out_systems_Hailo_Separato_Matrix_Box
    • Product familyWaste Bins
    • Product groupInserting into pull out systems
    • TypeObject (single object)
    • Date of publishing2023-02-22
    • Edition number1
    • Height (mm)315
    Related
    • Material mainSteel
    • Material secondaryPlastic
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryKitchen - Kitchen Furniture
    • OmniClass Number23-21 17 11
    • OmniClass TitleInterior Waste Bins

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam