Publish your products
HAFELE Waste Bins Installation behind front panels Hailo Zargen-Cargo Matrix Box P
HAFELE Waste Bins Installation behind front panels Hailo Zargen-Cargo Matrix Box P

    HAFELE Waste Bins Installation behind front panels Hailo Zargen-Cargo Matrix Box P

    502.03.562

    502.03.563

    Specification
    • -For cabinet width: 500 or 600 mm -Area of application: For suspending in Hafele Matrix Box P drawer side runner system, height 92 mm with railing -Material: Frame, system lid: Steel, bin: Plastic, light grey -Version: With frame, cover and stabilising frame -Side panel thickness: 16 or 19 mm (with spacer) -Nom. length: 400 mm -Height: Bins: 350 mm
    Technical specification
    • Unique ref.HAFELE_Waste_Bins_Installation_behind_front_panels_Hailo_Zargen-Cargo_Matrix_Box_P
    • Product familyWaste Bins
    • Product groupInstallation behind front panels
    • TypeObject (single object)
    • Date of publishing2023-02-23
    • Edition number1
    • Height (mm)350
    Related
    • Material mainSteel
    • Material secondaryPlastic
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryKitchen - Kitchen Furniture
    • OmniClass Number23-21 17 11
    • OmniClass TitleInterior Waste Bins

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam