Publish your products
HAFELE Waste Bins Systems for screw fixing to base panel 1x16 and 2x8L
HAFELE Waste Bins Systems for screw fixing to base panel 1x16 and 2x8L

    HAFELE Waste Bins Systems for screw fixing to base panel 1x16 and 2x8L

    502.67.050

    502.67.750

    Specification
    • -For cabinet width: Min.400mm -Type of pull out: Full extension (manual extension) -Installation: For screw fixing to base panel
    Technical specification
    • Unique ref.HAFELE_Waste_Bins_Systems_for_screw_fixing_to_base_panel_1x16_and_2x8L
    • Product familyWaste Bins
    • Product groupSystems for screw fixing to base panel
    • TypeObject (single object)
    • Date of publishing2023-03-02
    • Edition number1
    • Height (mm)320
    • Width (mm)338
    • Depth (mm)485
    Related
    • Material mainStainless steel
    • Material secondaryPlastic
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryKitchen - Kitchen Furniture
    • OmniClass Number23-21 17 11
    • OmniClass TitleInterior Waste Bins

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam