Publish your products
HAFELE Waste Bins Systems for screw fixing to side panel Hailo Euro-Cargo-Two compartment
HAFELE Waste Bins Systems for screw fixing to side panel Hailo Euro-Cargo-Two compartment

    HAFELE Waste Bins Systems for screw fixing to side panel Hailo Euro-Cargo-Two compartment

    503.70.532

    503.70.535

    Specification
    • -For cabinet width: 450, 500 or 600 mm -Dim.(D x H): 528x545 mm -Type of pull out: Overextension -Installation: For screw fixing to side panel -Material: Pull out and system lid: Steel, powder coated, silver coloured, bins: Plastic, light grey -Side panel thickness: 16 or 19 mm, self-adjusting
    Technical specification
    • Unique ref.HAFELE_Waste_Bins_Systems_for_screw_fixing_to_side_panel_Hailo_Euro-Cargo-Two_compartment
    • Product familyWaste Bins
    • Product groupSystems for screw fixing to side panel
    • TypeObject (single object)
    • Date of publishing2023-02-23
    • Edition number1
    • Height (mm)545
    • Depth (mm)528
    Related
    • Material mainSteel
    • Material secondaryPlastic
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryKitchen - Kitchen Furniture
    • OmniClass Number23-21 17 11
    • OmniClass TitleInterior Waste Bins

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam